OPTIchannel Splice Tray, 7", 12-Fiber, Fusion
Image of STRAY12F OPTIchannel Splice Tray, 7", 12-Fiber, Fusion
Image of STRAY12F OPTIchannel Splice Tray, 7", 12-Fiber, Fusion

OPTIchannel Splice Tray, 7", 12-Fiber, Fusion

Brand: Hubbell Premise Wiring

Catalog ID: STRAY12F

OPTIchannel Splice Tray, 7", 12-Fiber, Fusion.

  • 7"
  • 12-Fiber
  • Fusion

12 Splice Capacity

General

Catalog Number

STRAY12F

Color

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

Item Type

Fusion Splice

Material - Mounting Hardware

Stud or Wire Tie

Style

Splice Trays

Type

Splice Trays

UPC

662620805405

Dimensions

Thickness

0.03

Weight

0.26 lb

Conductor Related

Cable Entry

Left or Right

Operational

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

Logistics

Carton Quantity

25

Pallet Quantity

675