Image of CFDFR CFDFR, Black Cover, Flame retardant cover for YH2929, 250 kcmil H-Tap
Image of CFDFR CFDFR, Black Cover, Flame retardant cover for YH2929, 250 kcmil H-Tap

CFDFR, Black Cover, Flame retardant cover for YH2929, 250 kcmil H-Tap

Brand: Burndy

Catalog ID: CFDFR

H-Tap CRIMPITâ„¢ Cover; Flame Retardant; 250 kcmil Max Conductor, 0.95" Max Connector Length.

Product details

General

Application

  • Cover

Catalog Number

CFDFR

Color

Black

Color Code

Purple

Connector Type

H-TAP COVERS BLACK

EU RoHS Indicator

Yes

Fire Resistance

Yes

Insulation

Y

Material

POLYCARBONATE

Operating Temperature

90 °C

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPITâ„¢

Type

CF-FR, Flame Retardant

UPC

781810132395

UPC 14 Digit GTIN

00781810132395

Dimensions

Dimension - Height inch

2.02 in

Dimension - L Length Overall mm

86 mm

Dimension - Length Overall inch

3.39 in

Dimension - Maximum Conductor Size Accommodated

250 kcmil

Dimension - Width inch

1.59 in

Thickness

0.08 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

250 KCMIL

Conductor - Copper Str Compact Size

250 KCMIL

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor - Max Length

0.95 in

Conductor Type

CODE/FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Pallet Quantity

3600