BCC2

B233, Horizontal Cable Tap to Horizontal Cable Run, 2/0 AWG (Run), 1/0 AWG (Tap)

Brand: Burndy

Catalog ID: B233

Mold, Horizontal Cable Tap to Horizontal Cable Run, 2/0 AWG (Run), 1/0 AWG (Tap), 90 Weld Metal.

General

Catalog Number

B233

Trade Name

BURNDYWeld®

UPC

781810378427

UPC 14 Digit GTIN

00781810378427

Conductor Related

Conductor - Copper Str Run

2/0 AWG

Conductor - Copper Str Tap

1/0

Conductor - Copper Str Tap Range

1/0

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

480