Brand: Bryant
Catalog ID: BRY8300RED
Application
Hospital Grade
Catalog Number
BRY8300RED
Color
Red
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Traditional Duplex
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Series
Hospital Grade
Style
Finder Groove Face
Type
Duplex Receptacle
UPC
781786005686
Dimensions
3.28 in x 1.54 in x 1.16 in
Display Size
Standard Sized Product
Height
1.16 in
Length
3.28 in
Weight
0.25 lb
Width
1.54 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Nema Rating
5-20R
Carton Quantity
10
Pallet Quantity
5500