Brand: Raco
Catalog ID: 2023
To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.
Catalog Number
2023
Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Yes
Fitting Type
Couplings
Material
Steel
UPC
050169020234
Dimensions
1.665 in x 1.063 in x 1.579 in
Height
1.579 in
Length
1.665 in
Trade Size
3/4 in
Weight
0.096 lb
Width
1.063 in
Certified Listed
cULus Listed
Industry Standard(s)
UL 514B
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
10000