Image of 2055 #3TS 1.25 in Rigid, 1.5 in EMT Conduit Hanger
* Representative image
Image of 2055 #3TS 1.25 in Rigid, 1.5 in EMT Conduit Hanger

#3TS 1.25 in Rigid, 1.5 in EMT Conduit Hanger

Brand: Raco

Catalog ID: 2055

#3TS 1.25 in Rigid, 1.5 in EMT Conduit Hanger

Product details

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2055

Hanger Size

3

Material

Steel

UPC

050169020555

Dimensions

Dimensions

2.875 in x 0.875 in x 1.594 in

EMT Size

1.5 in

Height

1.594 in

Length

2.875 in

Rigid/IMC Size

1.25 in

Trade Size

3

Weight

0.14 lb

Width

0.875 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

4800

Resources and downloads