Image of 2058 #5TS 2 in Rigid/EMT Conduit Hanger
* Representative image
Image of 2058 #5TS 2 in Rigid/EMT Conduit Hanger

#5TS 2 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2058

#5TS 2 in Rigid/EMT Conduit Hanger

Product details

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2058

Hanger Size

5

Material

Steel

UPC

050169020586

Dimensions

Dimensions

3.875 in x 1.25 in x 2.344 in

EMT Size

2 in

Height

2.344 in

Length

3.875 in

Rigid/IMC Size

2 in

Trade Size

5

Weight

0.252 lb

Width

1.25 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

50

Pallet Quantity

2400

Resources and downloads