Image of 232 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground
Image of 232 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground
play
360 View
Image of 232 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground
+1
Image of 232 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground

Brand: Raco

Catalog ID: 232

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

Product details

General

Bracket Type

No Bracket

Catalog Number

232

Drawn or Welded

Welded

EU RoHS Indicator

Yes

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Size

4 in

Type

Box

UPC

050169902325

Wiring System

Conduit

Dimensions

Actual Depth

2.434 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

Yes

Weight

0.898 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750

Resources and downloads

Media

360 View