Image of 3424 1 in. 90 Degree Liquidtight Connector, Uninsulated
* Representative image
Image of 3424 1 in. 90 Degree Liquidtight Connector, Uninsulated
play
RACO: Liquidtight Connectors vs. popular competitor

1 in. 90 Degree Liquidtight Connector, Uninsulated

Brand: Raco

Catalog ID: 3424

1 in. 90 Degree Liquidtight Connector, Uninsulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

Product details

LT COND

General

Catalog Number

3424

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel/Malleable Iron

UPC

050169034248

Dimensions

Dimensions

3.25 in x 1.719 in x 2.9 in

Height

2.9 in

Length

3.25 in

Trade Size

1 in

Weight

0.585 lb

Width

1.719 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3150

Resources and downloads

Media

Videos

play
RACO: Liquidtight Connectors vs. popular competitor