Image of 3424DC 1 in. 90 Degree Liquidtight Connector, Uninsulated
* Representative image
Image of 3424DC 1 in. 90 Degree Liquidtight Connector, Uninsulated
play
RACO: Liquidtight Connectors vs. popular competitor

1 in. 90 Degree Liquidtight Connector, Uninsulated

Brand: Raco

Catalog ID: 3424DC

1 in. 90 Degree Liquidtight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight 90° connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

Product details

LT COND

General

Catalog Number

3424DC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169980149

Dimensions

Dimensions

3.875 in x 1.835 in x 3.369 in

Height

3.369 in

Length

3.875 in

Trade Size

1 in

Weight

0.41 lb

Width

1.835 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2940

Resources and downloads

Media

Videos

play
RACO: Liquidtight Connectors vs. popular competitor