Brand: Raco
Catalog ID: 3544-3
Use RACO® grounding liquidtight 90° connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.
Catalog Number
3544-3
Conduit Type
Liquidtight
Connector Type
Grounding
Environmental Conditions
Wet Location
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel/Malleable Iron
UPC
050169354438
Dimensions
3.35 in x 1.703 in x 2.93 in
Height
2.93 in
Length
3.35 in
Trade Size
1 in
Weight
0.656 lb
Width
1.703 in
Certified Listed
cULus Listed
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
1500