Image of 518S Switch Box 2-1/2 in. Deep, Gangable with STAB-IT® Connector, Plaster Ears, 8 in. #12 Copper Pigtail
Image of 518S Switch Box 2-1/2 in. Deep, Gangable with STAB-IT® Connector, Plaster Ears, 8 in. #12 Copper Pigtail
play
RACO: STAB-IT® vs competition
play
RACO: STAB-IT® with Cable Management
+1
Image of 518S Switch Box 2-1/2 in. Deep, Gangable with STAB-IT® Connector, Plaster Ears, 8 in. #12 Copper Pigtail

Switch Box 2-1/2 in. Deep, Gangable with STAB-IT® Connector, Plaster Ears, 8 in. #12 Copper Pigtail

Brand: Raco

Catalog ID: 518S

Collection name: STAB-IT®

Switch Box 2-1/2 in. Deep, Gangable with STAB-IT® Connector, Plaster Ears, 8 in. #12 Copper Pigtail

Product details

STAB-IT

General

Application

  • RACO® STAB-IT boxes are great for any job where flexible armored cable is being used
  • RACO® Switch boxes are used to house wiring devices such as switches and outlets

Catalog Number

518S

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169500781

Dimensions

Actual Depth

2.64 in

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

4.223 in

Raised Ground

No

Weight

0.633 lb

Width

2.269 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

3150

Resources and downloads

Media

Videos

play
RACO: STAB-IT® vs competition
play
RACO: STAB-IT® with Cable Management