Brand: Raco
Catalog ID: 768
Catalog Number
768
Drawn or Welded
Drawn
EU RoHS Indicator
Yes
Material
768
Size
4 in
Type
Mud Ring
UPC
050169907689
Cubic Capacity
4.5 cu.in
Dimensions
0.625 in x 4 in x 4 in
Height
4 in
Length
0.625 in
Raised Height
0.625 in
Weight
0.255 lb
Width
4 in
Certified Listed
cULus Listed
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
6250