Brand: Hubbell Premise Wiring
Catalog ID: IMF1W
Accepts All iStation Moudles 3-Units
Accessory Type
Plates
Application - For Use On
Audio Video
Catalog Number
IMF1W
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
iStation
EU RoHS Indicator
Yes
Item Type
iSTATION Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Snap
Number of Gang(s)
1-Gang
Orientation
Horizontal
Series
FPTV
Size
2-Gang;4-Gang
Type
Accessories
Type of Use
Audio Video
UPC
662620827322
Display Size
1-Unit
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
20
Pallet Quantity
4320