Image of HBL24W47 Locking Devices, Twist-Lock®, Elastogrip, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Yellow, Water/Dust-Tight Housing

Locking Devices, Twist-Lock®, Elastogrip, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Yellow, Water/Dust-Tight Housing

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL24W47

Locking Devices, Twist-Lock®, Elastogrip®, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, NEMA L5-15P, Screw Terminal, Yellow Elastomer, Water/Dust-Tight Housing.

Product details

General

Application

Catalog Number

HBL24W47

Color

Yellow

Cord Range

0.300"-.655"(7.6-16.6)

Environmental Conditions

Watertight

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

0.5

Item Type

15A Grounding Elastogrip® Plug

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG- #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel, zinc plated
  • Blades - Brass
  • Strain Relief Nut - Nylon
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - Brass

Type

Plugs

UPC

783585235844

Dimensions

Dimensions

1.55 in x 1.55 in x 2.65 in

Display Size

Standard Sized

Height

2.65 in

Length

1.55 in

Weight

0.2 lb

Width

1.55 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Range

0.300 - 0.655 in

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

4050

Resources and downloads