MY LISTS
HUBBELL MEXICO
Image of HBL6PS1050MA Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet with Telephone/Fax, 6' Cord, Office White
Image of HBL6PS1050MA Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet with Telephone/Fax, 6' Cord, Office White

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet with Telephone/Fax, 6' Cord, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6PS1050MA

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 6 Outlet with Telephone/Fax, 6' Cord, Office White

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • 1050 joule, 6 foot cord, $5,000 down-line warranty
  • Tamper tamper resistant shutters.

Product details

General

Application

  • 6 Outlet, Standard Devices

Catalog Number

HBL6PS1050MA

Color

Office White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

Number Of Outlets

6

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Performance

  • Electrical - Max Surge Current - 19.5kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Series

Economy Surge Strips

Specifications

Length - 11.2" (284.5)

Type

Non-Metallic

UPC

783585120546

Dimensions

Display Size

1050 Joules

Electrical Ratings

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Conductor Related

Cord Length

6 ft

Logistics

Carton Quantity

1

Pallet Quantity

480

Resources and downloads