Image of HBLTT3B Kellems Wire Management, 3-Channel TrukTrak, Blue and Yellow
Image of HBLTT3B Kellems Wire Management, 3-Channel TrukTrak, Blue and Yellow

Kellems Wire Management, 3-Channel TrukTrak, Blue and Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTT3B

Kellems® 3-Channel TrukTrak

Hubbell TrukTrak® non-metallic cable protectors are designed to safeguard electrical cables and cords from vehicle and pedestrian traffic. The TrukTrak interlocking system comes in two, three and five channel sizes and will protect cables up to 3.25 inches (82.6mm) in diameter. It is ideal for the industrial environment where it is necessary to support heavy trucks and fork lifts.

  • High density polyurethane construction supports heavy loads and is weather resistant
  • Modular interlocking design for easy installation, breakdown and storage
  • Safety surface pattern reduces slipping and skidding
  • High visibility safety blue and yellow colors

Product details

General

Catalog Number

HBLTT3B

Color

Blue,Yellow

EU RoHS Indicator

Yes

Series

TrukTrak Floor Cable Cover

Style

Channel Dim. 2.25" x 2.25"

Type

3-Channel Trak

UPC

783585537092

Dimensions

Dimensions

3 ft x 20 in x 3.05 in

Height

3.05 in

Length

3 ft

Width

20 in

Resources and downloads