WBP_SS309BF_PRODIMAGE
WBP_SS309BF_PRODIMAGE

LO-CON Series, Plate, Blank, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS309BF

LO-CON Series, Above Floor Single Service Pedestal Plate, Blank

  • LO-CON SeriesBlank
  • Aluminum

Standard Product

Product details

General

Catalog Number

SS309BF

Color

Natural

EU RoHS Indicator

Yes

Finish Type

Aluminum

Item Type

Device Plate

Material

Aluminum

Material - Mounting Hardware

Screw Mounting

Mounting Hardware

Included

Specifications

  • Pedestal Item - Metallic Lo-Con Plates
  • Pedestal Plate Type - Lo-Con Furniture Feed Blank Plate
  • Pedestal Type - Metallic Lo-Con

Style

Pedestal Plates

UPC

783585774923

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads