Parallel Clamp Aluminum 1/0-4/0 AWG TAPIT Connector UC28R
Image of UC28R Parallel Clamp Aluminum 1/0-4/0 AWG TAPIT Connector UC28R
Image of UC28R Parallel Clamp Aluminum 1/0-4/0 AWG TAPIT Connector UC28R

Parallel Clamp Aluminum 1/0-4/0 AWG TAPIT Connector UC28R

Brand: Burndy

Catalog ID: UC28R

Cast Aluminum Alloy TAPIT™, 1/0 (Str.) AWG-4/0 (Str.) AL, CU & ACSR (Groove A), 8 (SOL.) AWG-1/0 (Str.) AWG AL & CU (Groove B), 6 AWG-1/0 AWG ACSR (Groove B)

General

Catalog Number

UC28R

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Mechanical Bolted Tap Connectors>Parallel Clamps

Product Type

Mechanical

Trade Name

TAPIT™

UPC

781810094754

UPC 14 Digit GTIN

00781810094754

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.375 in

Dimension - Height fraction

2-3/8 in

Dimension - Height inch

2.21 in

Dimension - Height mm

56 mm

Dimension - Width fraction

1-7/8 in

Dimension - Width inch

1.92 in

Dimension - Width mm

49 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size A

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size A Range

1/0 AWG-4/0 AWG

Conductor - AL Str Size B

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size B Range

8 AWG-1/0 AWG

Conductor - Copper Solid Size B

8 AWG

Conductor - Copper Str Size A

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size A Range

1/0 AWG -4/0 AWG

Conductor - Copper Str Size B

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Str Size B Range

8 AWG-1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

7200