Patch Panels, Cat6, 24-Port, UniversalWiring
Image of HP624 Patch Panels, Cat6, 24-Port, UniversalWiring

Patch Panels, Cat6, 24-Port, UniversalWiring

Brand: Hubbell Premise Wiring

Catalog ID: HP624

Patch Panels, Cat6, 24-Port, UniversalWiring

  • 4 dB min NEXT Margin 1 -250 MHz over TIA and ISO Channel Specifications
  • Qualified to 150% of 802.3bt PoE Current Level
  • Continuous Third Party Verification Program

General

Catalog Number

HP624

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

24

Series

Cat 6

Style

Flat

UPC

662620247151

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Ports

24

Logistics

Carton Quantity

1

Pallet Quantity

304