PDV-100 Optima Arrester (10.2 kV MCOV, 7214 Hardware)
Image of 2137107214 PDV-100 Optima Arrester (10.2 kV MCOV, 7214 Hardware)

PDV-100 Optima Arrester (10.2 kV MCOV, 7214 Hardware)

Brand: OHIO BRASS

Catalog ID: 2137107214

IEEE Heavy Duty / IEC Distribution High / High Quality Polymer Housed Surge Arrester

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137107214

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359413028

Dimensions

Depth

4.1 in

Height

9.32 in

Stud Type

3/8-16

Width

7.05 in

Electrical Ratings

Creep and Leakage Distance

17 in (431 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

12 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

42.1 kV

Maximum Discharge Voltage

  • 30.4 kV @ 1.5 kA
  • 32.6 kV @ 3 kA
  • 34.5 kV @ 5 kA
  • 37.6 kV @ 10 kA
  • 42.7 kV @ 20 kA
  • 50.3 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

27.8 kV

MCOV

10.2 kV

Minimum Strike

6.6 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Force Related

Cantilever Bending Strength - Max.

80 Nm

Configuration

Bracket Type

None

Mounting Position

Upright

Logistics

Pallet Quantity

192