Image not found

PDV-100 Optima Arrester (17 kV MCOV)

Brand: OHIO BRASS

Catalog ID: 2137178998

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

General

Application

Distribution

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137178998

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

Dimensions

Height

8.6 in

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

28.1 in (713 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

21 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

71 kV

Maximum Discharge Voltage

  • 51.4 kV @ 1.5 kA
  • 55 kV @ 3 kA
  • 58.2 kV @ 5 kA
  • 63.5 kV @ 10 kA
  • 72.1 kV @ 20 kA
  • 85 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

47 kV

MCOV

17 kV

Minimum Strike

9.7 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

47.6

Withstand Voltage - Lightning Impulse

101.4

Force Related

Cantilever Bending Strength - Max.

80 Nm

Configuration

Mounting Position

Upright