Image not found

PDV-100 Optima Arrester (24.4 kV MCOV)

Brand: OHIO BRASS

Catalog ID: 2137248998

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

General

Application

Distribution

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137248998

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

Dimensions

Height

13.1 in

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

42.5 in (1079 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

30 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

105.2 kV

Maximum Discharge Voltage

  • 76 kV @ 1.5 kA
  • 81.4 kV @ 3 kA
  • 86.2 kV @ 5 kA
  • 94 kV @ 10 kA
  • 106.8 kV @ 20 kA
  • 125.9 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

69.6 kV

MCOV

24.4 kV

Minimum Strike

14 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

68.3

Withstand Voltage - Lightning Impulse

150.2

Force Related

Cantilever Bending Strength - Max.

80 Nm

Configuration

Mounting Position

Upright