PDV-100 Optima Arrester (5.1 kV MCOV, 7224 Hardware)
1

PDV-100 Optima Arrester (5.1 kV MCOV, 7224 Hardware)

Brand: OHIO BRASS

Catalog ID: 2137057224

IEEE Heavy Duty / IEC Distribution High / High Quality Polymer Housed Surge Arrester

General

Application

Distribution

Bracket Type

NEMA 4x5 Crossarm Bracket

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137057224

Color

Gray Housing

EU RoHS Indicator

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359411505

Dimensions

Depth

4.1 in

Height

7.62 in

Stud Type

3/8-16

Width

7.05 in

Electrical Ratings

Creep and Leakage Distance

11.3 in (287 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

6 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

22.4 kV

Maximum Discharge Voltage

  • 16 kV @ 1.5 kA
  • 17.1 kV @ 3 kA
  • 18.2 kV @ 5 kA
  • 19.8 kV @ 10 kA
  • 22.5 kV @ 20 kA
  • 26.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

14.7 kV

MCOV

5.1 kV

Minimum Strike

4.6 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

IEEE/IEC

Force Related

Cantilever Bending Strength - Max.

80 Nm

Configuration

Bracket Type

NEMA 4x5 Crossarm Bracket

Mounting Position

Upright

Logistics

Pallet Quantity

192