Image of SS2309DBKA Pedestal Face Plate, Duplex, Black
Image of SS2309DBKA Pedestal Face Plate, Duplex, Black

Pedestal Face Plate, Duplex, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS2309DBKA

In-Floor Delivery Systems, Pedestal Face Plate, Duplex, Black

  • Painted aluminum plates
  • UL Listed and CSA Certified

Standard Product

General

Catalog Number

SS2309DBKA

Color

Finish Type

Black

Item Type

Above Floor Service Fittings

Knockouts

1) Duplex Opening

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

UPC

783585329338

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Knockouts

1) Duplex Opening

Logistics

Carton Quantity

5