
Brand: Burndy
Catalog ID: PENEQT
Application
For Copper To Copper
Application - For Use On
Copper to Copper
Catalog Number
PENEQT
Container Type
Tub
EU RoHS Indicator
Yes
Pour Point
-40 °F
Sub Brand
PENETROX
Temperature - Dropping Point Fahrenheit
350 °F
Trade Name
PENETROX™
Type
E
UPC
781810592946
UPC 14 Digit GTIN
00781810592946
Viscosity at 100 Fahrenheit
250 °F
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature - Dropping Point Fahrenheit
350 °F
Viscosity at 100 Fahrenheit
250 °F
Carton Quantity
4
Container Size
1 Quart
Pallet Quantity
384