Image of P8A PENETROX Bottle 8 Ounce
Image of P8A PENETROX Bottle 8 Ounce

PENETROX Bottle 8 Ounce

Brand: Burndy

Catalog ID: P8A

Penetrox Bottle, 5.80 in Length, 2.04 in Width

  • PENETROX™ Oxide Inhibiting Joint Compounds are available in many types
  • PENETROX A is a natural compound recommended for aluminum to aluminum, aluminum to copper connections and aluminum conduit threads, it is not recommended for use with rubber or polyethylene insulated conductors
  • PENETROX A13 is a synthetic base compound with evenly suspended zinc particles recommended for aluminum to aluminum, aluminum to copper, and also aluminum conduit threads
  • PENETROX E is a synthetic base with evenly suspended copper particles, recommended for copper to copper, copper threads, and all grounding applications

General

Application

Aluminum to Aluminum, Aluminum to Conduit,Aluminum to Copper

Application - For Use On

Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper

Catalog Number

P8A

Container Type

Squeeze Bottle

Pour Point

-15 °F

Product Family

Hardware/Inhibitors/Sealants>Oxide Inhibitor

Product Type

Accessories

Sub Brand

PENETROX

Temperature - Dropping Point Fahrenheit

230 °F

Trade Name

PENETROX™

Type

Sealing compound

UPC

781810592557

UPC 14 Digit GTIN

00781810592557

Viscosity at 100 Fahrenheit

305 °F

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature - Dropping Point Fahrenheit

230 °F

Viscosity at 100 Fahrenheit

305 °F

Logistics

Carton Quantity

12

Container Size

8 oz

Pallet Quantity

1680