
Brand: Killark
Catalog ID: PF-16
Killark's packing fiber is made from an environmentally safe, non-asbestos material.
Application
It is easy to use and forms a positive dam to hold compound (Killark SC Type) in ENY, EY, and EYS Series fittings.
Catalog Number
PF-16
Color
Gray
EU RoHS Indicator
Material
Fiber, Mineral Wool
Type
Packing Fiber
UPC
783936551166
Dimensions
10.12 in x 4.68 in x 7.062 in
Gross Weight with Packaging
1
Height
7.062 in
Length
10.12 in
Weight
1 lb
Width
4.68 in
EU RoHS Indicator
Carton Quantity
5