

Brand: Killark
Catalog ID: PF-4
Killark's packing fiber is made from an environmentally safe, non-asbestos material.
Application
It is easy to use and forms a positive dam to hold compound (Killark SC Type) in ENY, EY, and EYS Series fittings.
Catalog Number
PF-4
Color
Gray
EU RoHS Indicator
Material
Fiber, Mineral Wool
Product Family
Fittings
Type
Packing Fiber
UPC
783936551043
Dimensions
10.12 in x 4.68 in x 7.062 in
Gross Weight with Packaging
0.26
Height
7.062 in
Length
10.12 in
Weight
0.26 lb
Width
4.68 in
EU RoHS Indicator
Carton Quantity
5