Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, Black
Image of BR106B Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, Black
Image of BR106B Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, Black

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, Black

Brand: Hubbell Premise Wiring

Catalog ID: BR106B

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, Black

  • 2-Port
  • Integrates with all Hubbell keystone connections (AV, data, and fiber)

Duplex Mounting

General

Application

Data/Fiber/Audio/Video

Catalog Number

BR106B

Color

Black

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Item Type

Duplex Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

2

Orientation

Vertical

UPC

662620765020

Dimensions

Display Size

2-Port

Weight

0.05 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number Of Ports

2

Orientation

Vertical

Logistics

Carton Quantity

25