Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Single-Gang, 4-Port
Image of SSF14 Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Single-Gang, 4-Port

Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Single-Gang, 4-Port

Brand: Hubbell Premise Wiring

Catalog ID: SSF14

Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Single-Gang, 4-Port

Standard Product

General

Application

Data/Fiber/Audio/Video

Catalog Number

SSF14

Construction

Stamped

Construction Material - Main

Stainless Steel

Cutout

NEMA 1-Gang

EU RoHS Indicator

Item Type

Keystone Faceplate

Material

Stainless Steel

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

662620818061

Dimensions

Display Size

4-Port

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Logistics

Carton Quantity

25

Pallet Quantity

7200