Pin Sleeve Plug IEC 30A 480V Male 3P4W Watertight IP67 Red
Image of 430P7W Pin Sleeve Plug IEC 30A 480V Male 3P4W Watertight IP67 Red
Image of 430P7W Pin Sleeve Plug IEC 30A 480V Male 3P4W Watertight IP67 Red
Discontinued

Pin Sleeve Plug IEC 30A 480V Male 3P4W Watertight IP67 Red

Brand: Bryant

Catalog ID: 430P7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

430P7W

Color

Red

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Series

Watertight - IP67

Type

Plugs

UPC

781786251236

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 480 V

Voltage Rating Description

3 Phase 480 V

Wattage

14400

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable