

Brand: Killark
Catalog ID: PLUG5
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
PLUG5
Color
Glossy gray
EU RoHS Indicator
Finish Type
Zinc Plated
Material
Steel
Product Family
Fittings
Series
PLUG Series
Type
Recessed Plug
UPC
783936010656
Dimensions
2.063 in x 2.063 in x 1 in
Gross Weight with Packaging
0.47
Height
1 in
Hub Size
1-1/2"
Length
2.063 in
Weight
0.47 lb
Width
2.063 in
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
10