Protecta III Zone 1 Fluorescent (PRGE - Emergency)
Product Image | Protecta III EM Fluorescent

Protecta III Zone 1 Fluorescent (PRGE - Emergency)

Brand: Chalmit Lighting

Catalog ID: PRGI/02L/LE/EM

Utilising the same reliable design of the standard Protecta III, the emergency version also features intelligent battery and lamp management technology. The luminaire is capable of self commissioning and routine self-testing to ensure safe and dependable emergency operation. A high emergency output version is also available that increases the lumen output in emergency mode.

The Protecta III Ex e emergency luminaire is a technologically advanced and high quality fluorescent suitable for use in Zone 1 and Zone 21 hazardous areas. Click the ‘request a quote’ button to speak to one of our Specialists about how the Protecta III Emergency Luminaire range could work for you.

General

Application

  • Zone 1 & 21
  • Surface Mount

ATEX Classification

Group II Category 2 GD

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Catalog Number

PRGI/02L/LE/EM

Construction Material - Main

GRP (Glass Reinforced Plastic)

Emergency Illumination Time

90 min

Enclosure Type

Painted Aluminium Body With Glass Globe Silicone Rubber Gasket. Single Stainless Steel Barrel Nut Fastener

Ingress Protection

IP66 to EN60529

Light Source

Bi-Pin Fluorescent

Lumens

1875

Material - Body

GRP body with polycarbonate cover and brass suspension points

Mounting Position

Up To 25˚ Off Vertical

Mounting Type

Ceiling Mount

Operating Temperature

-20°C to +55 °C

Product Category

IEC Zone 1 Ex e

Termination Type

3 core 6mm² max with looping

Type

Linear

Volume

0.14

Windage

0.107

Dimensions

Dimensions

742 in x 209 in x 147 in

Gross Weight with Packaging

8.9 kg

Height

147 in

Hub Size

4 x M20 cable entries with 3 blanking plugs and 1 travel plug

Length

742 in

Weight

6.5 kg

Width

209 in

Certifications And Compliance

ATEX Classification

Group II Category 2 GD

ATEX File Number

Baseefa04ATEX0220

Certified Listed

  • ATEX
  • IEC Ex
  • Inmetro
  • EAC (Russian)

Compliance

  • Increased Safety, Encapsulation, Powder Filling
  • IP66/67
  • IK10

Hazardous Rating(s)

  • Ex e mb q IIC T4 Gb
  • Ex tb IIIC T85°C Db IP66/67

IP Rating

  • IP66
  • IP67

Operational

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Lumens

1875

Operating Temperature

-20°C to +55 °C

Configuration

Ballast Type

Internal Copper/Iron Ballast With Ignitor And PFC Correction Capacitors

Mounting Position

Up To 25˚ Off Vertical