Protecta III Zone 1 Fluorescent (PRGE - Emergency)
Product Image | Protecta III EM Fluorescent

Protecta III Zone 1 Fluorescent (PRGE - Emergency)

Brand: Chalmit Lighting

Catalog ID: PRGE/218/BI/EM/120

Utilising the same reliable design of the standard Protecta III, the emergency version also features intelligent battery and lamp management technology. The luminaire is capable of self commissioning and routine self-testing to ensure safe and dependable emergency operation. A high emergency output version is also available that increases the lumen output in emergency mode.

The Protecta III Ex e emergency luminaire is a technologically advanced and high quality fluorescent suitable for use in Zone 1 and Zone 21 hazardous areas. Click the ‘request a quote’ button to speak to one of our Specialists about how the Protecta III Emergency Luminaire range could work for you.

General

Application

  • Zone 1 & 21
  • Surface Mount

Area Classification IEC

EX 3 G Ex nAR II

Area Classification Zone Rating

Zone 2 areas to EN 60079-10-1 and EN 60079-10-2 with installation to EN 60079-14

ATEX Classification

Group II Category 3 G

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Catalog Number

PRGE/218/BI/EM/120

Construction Material - Main

GRP (Glass Reinforced Plastic)

Emergency Illumination Time

90 min

Enclosure Type

Painted Aluminium Body With Glass Globe. Silicone Rubber Gasket. Stainless Steel Fasteners

Ingress Protection

IP66 to EN60529

Lamp Holder Type

E27

Lamp Type

HPS

Light Source

Bi-Pin Fluorescent

Material - Body

GRP body with polycarbonate cover and brass suspension points

Mounting Position

Up To 25˚ Off Vertical

Mounting Type

Wall Mount

Operating Temperature

-20°C to +55 °C

Product Category

IEC Zone 1 Ex e

Protection Type

Ex nA nR (Non Sparking Restricted Breathing)

Size Type

107 X 38 X 34CM

Temperature Rating Dust

130

Temperature Rating Gas

T4

Termination Type

3 core 6mm² max. conductor with looping

Type

Linear

UPC

783586097946

Volume

0.138

Windage

0.066

Dimensions

Dimensions

742 in x 209 in x 147 in

Gross Weight with Packaging

9 kg

Height

147 in

Hub Size

2 x M20 cable entries

Length

742 in

Size Type

107 X 38 X 34CM

Weight

5.9 kg

Width

209 in

Electrical Ratings

Wattage

36 W

Certifications And Compliance

Area Classification IEC

EX 3 G Ex nAR II

Area Classification Zone Rating

Zone 2 areas to EN 60079-10-1 and EN 60079-10-2 with installation to EN 60079-14

ATEX Classification

Group II Category 3 G

ATEX File Number

Type Examination Certificate BAS04ATEX0393X

Certified Listed

  • ATEX
  • IEC Ex
  • Inmetro
  • EAC (Russian)

Compliance

  • Increased Safety, Encapsulation, Powder Filling
  • IP66/67
  • IK10

Hazardous Rating(s)

  • Ex e mb q IIC T4 Gb
  • Ex tb IIIC T85°C Db IP66/67

IP Rating

  • IP66
  • IP67

Operational

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Operating Temperature

-20°C to +55 °C

Temperature Rating Dust

130

Temperature Rating Gas

T4

Configuration

Ballast Type

Internal Copper/Iron Ballast With Ignitor And PFC Correction Capacitors

Mounting Position

Up To 25˚ Off Vertical