Protecta III Zone 1 Fluorescent (PRGE - Emergency)
Product Image | Protecta III EM Fluorescent

Protecta III Zone 1 Fluorescent (PRGE - Emergency)

Brand: Chalmit Lighting

Catalog ID: PRGE/236/BI/EM/120

Utilising the same reliable design of the standard Protecta III, the emergency version also features intelligent battery and lamp management technology. The luminaire is capable of self commissioning and routine self-testing to ensure safe and dependable emergency operation. A high emergency output version is also available that increases the lumen output in emergency mode.

The Protecta III Ex e emergency luminaire is a technologically advanced and high quality fluorescent suitable for use in Zone 1 and Zone 21 hazardous areas. Click the ‘request a quote’ button to speak to one of our Specialists about how the Protecta III Emergency Luminaire range could work for you.

General

Application

  • Zone 1 & 21
  • Surface Mount

Area Classification IEC

2 GD Ex d e IIC

Area Classification Zone Rating

Zone 1 and Zone 21 areas to EN 60079-10-1 and EN 60079-10-2 with installation to EN 60079-14 Gas Groups IIA, IIB and IIC

ATEX Classification

Group II Category 2 GD

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Catalog Number

PRGE/236/BI/EM/120

Construction Material - Main

GRP (Glass Reinforced Plastic)

Emergency Illumination Time

90 min

Enclosure Type

Aluminium Alloy LM6 To BS 1490 (Ac44100) All Fastenings A4 Stainless Steel Toughened Glass Window

Ingress Protection

IP66/67 to EN60529

Lamp Holder Type

E40

Lamp Type

HPS/Metal Halide

Light Source

Bi-Pin Fluorescent

Material - Body

GRP body with polycarbonate cover and brass suspension points

Mounting Position

Universal For HID

Mounting Type

Stirrup Mounting Bracket With Aiming Quadrant

Operating Temperature

-20°C to +55 °C

Product Category

IEC Zone 1 Ex e

Protection Type

Ex d e (Flameproof, Increased Safety) Dust protected enclosure

Reflector Type

Wide Beam High Purity Anodised Aluminium

Size Type

164 X 37 X 32CM

Temperature Rating Dust

175

Temperature Rating Gas

T4

Termination Type

3 core 6mm² max. conductor with looping

Type

Linear

Volume

0.194

Windage

0.159

Dimensions

Dimensions

1352 in x 209 in x 147 in

Gross Weight with Packaging

13 kg

Height

147 in

Hub Size

2 x M25 cable entries

Length

1352 in

Size Type

164 X 37 X 32CM

Weight

10.9 kg

Width

209 in

Electrical Ratings

Wattage

72 W

Certifications And Compliance

Area Classification IEC

2 GD Ex d e IIC

Area Classification Zone Rating

Zone 1 and Zone 21 areas to EN 60079-10-1 and EN 60079-10-2 with installation to EN 60079-14 Gas Groups IIA, IIB and IIC

ATEX Classification

Group II Category 2 GD

ATEX File Number

EC Type Examination Certificate BAS98ATEX2373

Certified Listed

  • ATEX
  • IEC Ex
  • Inmetro
  • EAC (Russian)

Compliance

  • Increased Safety, Encapsulation, Powder Filling
  • IP66/67
  • IK10

Hazardous Rating(s)

  • Ex e mb q IIC T4 Gb
  • Ex tb IIIC T85°C Db IP66/67

IP Rating

  • IP66
  • IP67

Operational

Battery Type

6V 4Ah & 7Ah Nickel Cadmium (NiCAD)

Operating Temperature

-20°C to +55 °C

Temperature Rating Dust

175

Temperature Rating Gas

T4

Configuration

Ballast Type

Internal Copper/Iron With PFC Correction Capacitor And Timed Ignitor

Mounting Position

Universal For HID