Pulling Grips, Underground Flexible Eye, 2.00-2.49", Short
Image of 033041087 Pulling Grips, Underground Flexible Eye, 2.00-2.49", Short
Image of 033041087 Pulling Grips, Underground Flexible Eye, 2.00-2.49", Short
Image of 033041087 Pulling Grips, Underground Flexible Eye, 2.00-2.49", Short

Pulling Grips, Underground Flexible Eye, 2.00-2.49", Short

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 033041087

Kellems Wire Management, Pulling Grips, Underground Flexible Eye, 2.00-2.49", Short

The need to feed electrical cable, bare conductor, wire rope, fiber and other materials through walls, ceilings, underground channels and other tight, blind enclosures is ubiquitous throughout industry in construction, power utility, factory service lines and many other applications. Pulling grips are the invaluable tools that help technicians meet these challenges, providing an efficient and reusable method for safely and efficiently moving cable through ducts, sheaves and other industrial spaces. Kellems pulling grips are constructed with high quality wire mesh which expands easily and encloses cables or bundles snugly, with a minimum diameter build-up, creating a smooth, slim profile that reduces the chance of snagging and allows for easy passage. Kellems pulling grips utilize engineered shoulder protectors to hold the cable securely, further ensuring smooth movement over line stringing blocks, conduit bends and other rough spots, and they protect the leading edge of the grip from abrasion in motion. They are highly engineered to ensure that there is no buildup of tension or strain at any point on the cable throughout the placement process. In addition, Kellems pulling grips are constructed with high quality, flexible, high strength galvanized steel strand for long duty life.

  • Endless weave allows easy installation onto cable
  • The galvanized steel mess grip provides strength for secure pulling
  • Patented flexible eye design provides flexibility to follow line of pull

Shoulders: Aluminum, Lug: Aluminum, Tag: Mylar

General

Application

Underground Pulling

Approx Breaking Strength

18,500 lbs

Catalog Number

033041087

Color

Construction

Woven

EU RoHS Indicator

Load Capacity

3700

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Product Family

Underground T-Type Series

Specifications

  • -
  • Lug - Aluminum
  • Shoulders - Aluminum
  • Strand - Galvanized Steel
  • Tag - Mylar

Style

Closed Mesh, Double Weave

Type

Flexible Eye, Short Length

UPC

783585329017

Dimensions

Weight

2 lb

Conductor Related

Cable Diameter Range

2.00 in-2.49 in

Cable Size

2.00"-2.49" (5.08-6.32)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

CSA Certified

Standards - RoHS Compliance Status

CM

Force Related

Approx Breaking Strength

18,500 lbs

Load Capacity

3700

Logistics

Carton Quantity

5

Pallet Quantity

90