1
*Representative image
1

PVI-LP Arrester (8.4 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: 2184097202

IEC Class Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP arresters comply with the latest revision of IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

General

Application

Distribution

Bracket Type

None

Catalog Number

2184097202

Color

Gray Housing

Material

ESP™ Polymer Housing

Product Type

PVI-LP

Type

Station Low

UPC

096359835288

Dimensions

Depth

4.25 in

Height

8.63 in

Stud Type

3/8-16

Width

4.25 in

Electrical Ratings

Current - Low Current Long Duration (LCLD) Test

550

Duty Cycle

10 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

28.4 kV

Maximum Discharge Voltage

  • 22.6 kV @ 1.5 kA
  • 23.8 kV @ 3 kA
  • 24.9 kV @ 5 kA
  • 26.9 kV @ 10 kA
  • 29.8 kV @ 20 kA
  • 33.5 kV @ 40 kA

MCOV

8.4 kV

Pressure Relief Capability-Symmetrical rms (kA)

40

Time - Low Current Long Duration (LCLD) Test

2000

Withstand Voltage - 60 Hz Wet

22.4

Withstand Voltage - Lightning Impulse

35

Configuration

Bracket Type

None