

Brand: Burndy
Catalog ID: QP10M25X03D
Application
Male Disconnect
Catalog Number
QP10M25X03D
Connector Type
Male Quick Disconnect
Insulation
Y
Insulation Type
Vinyl
Material
Brass
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
HYDENT
Trade Name
FINGRIPā¢
Type
Disconnect Connectors
UPC
781810525067
UPC 14 Digit GTIN
00781810525067
Dimension - Length Overall inch
0.93 in
Dimension - Strip Length inch
3/8 in
Dimension - Width inch
0.25 in
Dimension - Width mm
6 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor Range
#12 AWG to #10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Male Quick Disconnect
Carton Quantity
600
Pallet Quantity
99999