QPX3434Y, Mechanical Parallel Clamp for Cu/AL, 250-500 kcmil Run; 250-500 kcmil Tap
Image of QPX3434Y QPX3434Y, Mechanical Parallel Clamp for Cu/AL, 250-500 kcmil Run; 250-500 kcmil Tap
Image of QPX3434Y QPX3434Y, Mechanical Parallel Clamp for Cu/AL, 250-500 kcmil Run; 250-500 kcmil Tap

QPX3434Y, Mechanical Parallel Clamp for Cu/AL, 250-500 kcmil Run; 250-500 kcmil Tap

Brand: Burndy

Catalog ID: QPX3434Y

VERSITAP™ Mechanical Parallel Clamp for Copper and Aluminum; Run: 250 - 500 kcmil; Tap: 250 - 500 kcmil

General

Catalog Number

QPX3434Y

Connector Type

Universal Clamp

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin

Product Family

MECHANICAL

Product Type

RUN/TAP

Temperature Rating

194

Trade Name

VERSITAP™

UPC

781810343302

UPC 14 Digit GTIN

00781810343302

Dimensions

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.88

Dimension - Height mm

73.2 mm

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.50 in

Dimension - Width fraction

2-5/8 in

Dimension - Width inch

2.54

Dimension - Width mm

65 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Run

250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Run Range

250 kcmil-500 kcmil

Conductor - AL Str Tap

250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Tap Range

250 kcmil-500 kcmil

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250 kcmil-500 kcmil

Conductor - Copper Str Tap

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

250 kcmil-500 kcmil

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Universal Clamp

Logistics

Carton Quantity

1

Pallet Quantity

1