Rack, Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush
Image of HPWPWR Rack, Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush

Rack, Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush

Brand: Hubbell Premise Wiring

Catalog ID: HPWPWR

Rack, Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush

  • 19" Rack Mount
  • 10 Rear Outlets
  • NEMA 5-15R Plug
  • 15A/120V

10 Outlets, 15A

General

Catalog Number

HPWPWR

EU RoHS Indicator

Item Type

Power Strip

Material

Steel, Cold Rolled

Receptacle Type

NEMA 5-15R

Sub Brand

Power Distribution

UPC

662620806495

Dimensions

Dimensions

5.2 in x 20.8 in x 1.75 in

Height

1.75 in

Length

5.2 in

Width

20.8 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Amperage Description

15 A

Frequency Rating

60 Hz

Voltage Rating

120 V

Voltage Rating Description

120 V

Wattage

1875 W

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

1

Pallet Quantity

102