Image of VS76 Rack, Vertical Channel, 7' x 6", Black

Rack, Vertical Channel, 7' x 6", Black

Brand: Hubbell Premise Wiring

Catalog ID: VS76

Rack, Vertical Channel, 7' x 6"

Vertical Channel

General

Catalog Number

VS76

Color

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Specifications

  • Finish - Black Powder Coated
  • Gauge - 14
  • Material - Steel

UPC

662620200644

Dimensions

Thickness

0.0781

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Packaged To Meet Telcordia GR-63-Core

Logistics

Carton Quantity

1

Pallet Quantity

15