Range Taking W Die, Capacity: #8-300 kcmil Aluminum, UL and CSA for use on YA, YS, YA-A, and YS-A series
Image of WDA8300 Range Taking W Die, Capacity: #8-300 kcmil Aluminum, UL and CSA for use on YA, YS, YA-A, and YS-A series

Range Taking W Die, Capacity: #8-300 kcmil Aluminum, UL and CSA for use on YA, YS, YA-A, and YS-A series

Brand: Burndy

Catalog ID: WDA8300

Range Taking W Die, #8-300 kcmil AL, for YA-A, and YS-A.

  • Nest and Indenter Die Set
  • Range Taking Capability from #8 AWG - 300 kcmil Aluminum
  • For use with PAT600 Series and Y500CTHS crimpers

General

Application

Crimping

Application - For Use On

Use with Y500CTHS and PAT600 Series Crimpers

Catalog Number

WDA8300

Crimp Force Capacity

6 ton

Die Type

W Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810158678

UPC 14 Digit GTIN

00781810158678

Dimensions

Weight

0.33 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

77

Package Contents

Die only

Pallet Quantity

5544