RDM828, Aluminum - Multiple Outlet Connector (RDM Mole)
Image of RDM828 RDM828, Aluminum - Multiple Outlet Connector (RDM Mole)
Image of RDM828 RDM828, Aluminum - Multiple Outlet Connector (RDM Mole)

RDM828, Aluminum - Multiple Outlet Connector (RDM Mole)

Brand: Burndy

Catalog ID: RDM828

URD MOLE - 8 Outlets, Molded Rubber Insulation, 11.75" L, Insulation: 600 V Rating.

  • Type RDM-28 MOLE connectors are an economical, insulated, submersible service junction suitable for direct burial or for use in enclosures
  • Disconnectable Joints allow additions of new services without disturbing previous installations
  • Taping is eliminated, Heat Shrink or Force-Fit Rubber Sleeves insulated each joint, Rubber is used to insulate the MOLE body
  • Removable sealing covers are supplied on all outlets but two
  • REA Listed Tap Kits, including HYLUG, Hardware and Sleeve are ordered separately

General

Catalog Number

RDM828

Connector Type

Mole

Insulation

Y

Insulation Type

Rubber

Material

Aluminum Alloy

Number Of Outlets

8

Product Type

Mechanical

Trade Name

MOLE™

UPC

781810180105

UPC 14 Digit GTIN

00781810180105

Dimensions

Dimension - Length Overall inch

11.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

4 AWG-350 kcmil

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

4 AWG-250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Mole

Number Of Outlets

8

Logistics

Carton Quantity

12

Pallet Quantity

1