RE-BOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Light Gray, Pre-Configured
Image of RE2 RE-BOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Light Gray, Pre-Configured
Image of RE2 RE-BOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Light Gray, Pre-Configured
Image of RE2 RE-BOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Light Gray, Pre-Configured
Image of RE2 RE-BOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Light Gray, Pre-Configured

RE-BOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Light Gray, Pre-Configured

Brand: Hubbell Premise Wiring

Catalog ID: RE2

RE-BOX® Commercial Cabinet, 32.2"H x 24.2"W x 7"D, Pre-Configured

  • RE-BOX® Commercial Cabinet
  • 32.2" H x 24.2" W x 7" D
  • Light Gray
  • Pre-Configured

2-Unit

General

Catalog Number

RE2

Color

Item Type

Wall Mounted Enclosures

UPC

662620812380

Dimensions

Cubic Capacity

6115.2 cu.in

Depth

7 in

Height

32 in

Weight

48.55 lb

Width

27.3 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1