RE-BOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Black, Pre-Configured
Image of RE4XB RE-BOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Black, Pre-Configured
Image of RE4XB RE-BOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Black, Pre-Configured
Image of RE4XB RE-BOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Black, Pre-Configured
Image of RE4XB RE-BOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Black, Pre-Configured
Image of RE4XB RE-BOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Black, Pre-Configured

RE-BOX® Commercial Cabinet, 42.2" H x 24.2" W x 10" D, Black, Pre-Configured

Brand: Hubbell Premise Wiring

Catalog ID: RE4XB

RE-BOX® Commercial Cabinet, 42.2"H x 24.2"W x 10"D, Pre-Configured

  • RE-BOX® Commercial Cabinet
  • 42.2" H x 24.2" W x 10" D
  • Black
  • Pre-Configured

5-Unit

General

Catalog Number

RE4XB

Color

Item Type

Wall Mounted Enclosures

UPC

662620824253

Dimensions

Cubic Capacity

11550 cu.in

Depth

10 in

Height

42 in

Thickness

0.0625

Weight

68.2 lb

Width

27.5 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

4