Image of RE4 REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured

REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured

Brand: Hubbell Premise Wiring

Catalog ID: RE4

REBOX® Commercial Cabinet, 32.2"H x 24.2"W x 10"D, Pre-Configured

  • REBOX® Commercial Cabinet
  • 32.2" H x 24.2" W x 10" D
  • Light Gray
  • Pre-Configured

5-Unit

General

Catalog Number

RE4

Color

EU RoHS Indicator

Yes

Item Type

UPC

662620812397

Dimensions

Cubic Capacity

8736 cu.in

Depth

10

Height

32 in

Thickness

0.0563

Width

27.3 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

8