Replaced by HBL8P105NM, Surge Protective Devices, SPIKESHIELD Surface Mount Block, 100KA, 3-Phase 277/480V AC
Image of HBL8W100C Replaced by HBL8P105NM, Surge Protective Devices, SPIKESHIELD Surface Mount Block, 100KA, 3-Phase 277/480V AC
Image of HBL8W100C Replaced by HBL8P105NM, Surge Protective Devices, SPIKESHIELD Surface Mount Block, 100KA, 3-Phase 277/480V AC

Replaced by HBL8P105NM, Surge Protective Devices, SPIKESHIELD Surface Mount Block, 100KA, 3-Phase 277/480V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8W100C

Surge Protective Devices, SPIKESHIELD Surface Mount Block, 100KA, 3-Phase 277/480V AC

Wired-In Branch Panel Protection - The wired-in surge protection device brick design is ideal for areas where space is a major consideration. The surge unit can be mounted directly to the panel through a chase nipple connection which will reduce lead length and impedance while increasing protection levels. The 100kA product features a NEMA 4X housing and a 200kA SCCR rating. The SpikeShield wired-in surge protective devices are UL1449 4th edition listed.

  • Brick design for space consumption
  • NEMA 4X housing and a 200kA SCCR rating

Dry Contacts, NEMA 4X

General

Application

Surface Mount Brick with Leads

Catalog Number

HBL8W100C

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Indicator(s) Type

Green Status LED, Audible Alarm

Item Type

Wired-In Branch Panel Protection

Material

Steel

Material - Mounting Hardware

Mounting Screws

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Performance

  • Electrical - Diagnostics - Green Status LED’s, Audible Alarm, Dry Contacts
  • Electrical - Surge Current per Phase - 100kA
  • Environmental - Operating Temperature - -40ĀŗF to 140ĀŗF (-40ĀŗC to 60ĀŗC)
  • Mechanical - Terminal Accommodation - #10 AWG 18.0" Wire Leads

Response Time

5

Series

Wired-In Panels

Specifications

  • Dimensions - 3.1"D x 9.9"W x 4.8"H
  • Frequency - 50/60 Hz
  • NEMA - Type 4X
  • Warranty - 10 year
  • Weight - 4.78 lbs

Type

100kA

UPC

783585120829

Dimensions

Display Size

100kA Peak

Electrical Ratings

Connectivity

Leads

Frequency Rating

60 Hz

Phase

Three Phase

Voltage Rating

  • Wye 277 VAC
  • Wye 480 VAC

Voltage Rating Description

277/480 VAC Wye

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Industry Standard(s)

cULus UL1449-3Rd Edition Type 2 Spd

Operational

Indicator(s) Type

Green Status LED, Audible Alarm

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Performance

  • Electrical - Diagnostics - Green Status LED’s, Audible Alarm, Dry Contacts
  • Electrical - Surge Current per Phase - 100kA
  • Environmental - Operating Temperature - -40ĀŗF to 140ĀŗF (-40ĀŗC to 60ĀŗC)
  • Mechanical - Terminal Accommodation - #10 AWG 18.0" Wire Leads

Response Time

5

Logistics

Carton Quantity

1

Pallet Quantity

207