Image of RLC300 RIGID/IMC CONDUIT BODIES
*Representative image
Image of RLC300 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies
Image of RLC300 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLC300

3 in. Rigid C Assembly

General

Catalog Number

RLC300

Conduit Type

Rigid/IMC

EU RoHS Indicator

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

C Type Conduit Bodies

UPC

092326213196

Dimensions

Cubic Capacity

179.8 cu.in

Dimensions

13.46 in x 4.49 in x 4.53 in

Height

4.53 in

Length

13.46 in

Trade Size

3 in

Weight

4 lb

Width

4.49 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

189

Standard Package

1