
Brand: TayMac
Catalog ID: RLT150
Catalog Number
RLT150
Conduit Type
Rigid/IMC
EU RoHS Indicator
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
092326213448
Cubic Capacity
34.2 cu.in
Dimensions
8.35 in x 3.52 in x 2.5 in
Height
2.5 in
Length
8.35 in
Trade Size
1-1/2 in
Weight
1.15 lb
Width
3.52 in
Certified Listed
UL Listed
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
2
Pallet Quantity
660
Standard Package
2